IESNA:LM-63-2002
[TEST]P1505255
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-109)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-06-WHGL-PS (3000K_L36_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC WHITE SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 36,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]31426
TILT=NONE
1 -1 1 37 1 1 1 -1.433333 -1.433333 0
1 1 237.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
21823.4 21762.2 21720.2 21569.3 21324.2 21021.3 20591.3 19928.8 19071.1 18140.8
17031.2 15688 14165.5 12443.3 10852.7 9438 8192.3 7075.9 5977.7 5080.3
3970.8 2670.6 2210 1823.2 1469.2 1227.5 1101.6 1032.4 979.1 906.5
810 701.1 574.1 441.3 300.6 154.3 0
